PROG_P5414_31_PRODIMAGE
PROG_P5414_31_PRODIMAGE
PROG_Optional_Posts_PRODIMAGE

Mansard Collection One-Light Post Lantern

$61.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5414-31

Collection name:

Mansard

Post lantern with ribbed mansard roof. Beveled clear acrylic panels.

  • This outdoor post lantern offers low maintenance for years of enjoyment.
  • Ideal for new traditional exteriors including lawn, backyard, driveway and outdoor living space.
  • Ribbed mansard roof style with clear beveled acrylic panels in a classic black finish
  • Polypropylene construction to ensure a long product lifespan.
  • Measures: 8 in x 8 in x 12.5625 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Polypropylene
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247541416
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 12.5625 in
Gross Weight with Packaging
1.5 lb
Height
12.5625 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
108

Resources

Instruction Sheet Number
022236

Resources and downloads