text.skipToContent text.skipToNavigation

Meridian Collection Three-Light Post Lantern

by Progress Lighting 

Collection Name:  Meridian

Catalog ID: P5420-31

Decorative shepherd hooks and acanthus cast arms and clear, seed glass urns. Cast aluminum post lantern with durable powder coat finish.

  • Decorative shepherd hooks and acanthus cast arms.
  • Clear, seed glass urns.
  • Cast aluminum with durable powder coat finish.

$364.21 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material ceramic
Style New Traditional
UPC 785247122967
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 12.5 lb
Height 25.875 in
Note Weight of fixture exceeds NEC limits No
Weight 12.5 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads