PROG_P5438_77_PRODIMAGE
PROG_P5438_77_PRODIMAGE
Discontinued
Clearance

Nottington Collection Three-Light Post Lantern

$175.00 USD
$507.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5438-77

Collection name:

Nottington

The Nottington Collection features traditional scrolling cast arms, fluted bodies and acorn accents. Clear seeded glass compliments this cast aluminum and brass constructed three-light post lantern. Forged Bronze finish.

  • Forged Bronze finish.
  • Scrolling cast arms.
  • Fluted bodies.
  • Acorn accents.
  • Clear seeded glass.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum and Brass
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Forged Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Water Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
UPC
785247116065
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 22.5 in
Gross Weight with Packaging
10.6 lb
Height
22.5 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.6 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
022635

Resources and downloads