text.skipToContent text.skipToNavigation

Prestwick Collection Three-Light Post Lantern

by Progress Lighting 

Collection Name:  Prestwick

Catalog ID: P5484-108

Three-light Large Post Lantern with stately traditional style, classic roof lines and unique cast yoke straps. Water glass urn shades with an Oil Rubbed finish.

  • Oil Rubbed Bronze finish.
  • Stately traditional style.
  • Unique cast yoke straps.

$304.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Construction Material -Secondary brass
Construction Material -Secondary part construction
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Painted
Glass Clear optic
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247162093
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 8 lb
Height 18.75 in
Note Weight of fixture exceeds NEC limits No
Weight 8 lb
Width 10.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads