PROG_P6452_20_PRODIMAGE
PROG_P6452_20_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_Optional_Posts_PRODIMAGE

Residence Collection One-Light Post Lantern

$167.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6452-20

Collection name:

Residence

One-light post lantern with geometric details and textured art glass in an Antique Bronze finish.

  • Antique bronze finish.
  • Umber textured art glass panels.
  • Geometric details.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Umber Textured Art
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Craftsman
UPC
785247187188
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 15.6875 in
Gross Weight with Packaging
6.38 lb
Height
15.6875 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.84 lb
Width
8 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
40

Resources

Instruction Sheet Number
93058131

Resources and downloads