text.skipToContent text.skipToNavigation

Township Collection Three-Light Post Lantern

by Progress Lighting 

Collection Name:  Township

Catalog ID: P5404-108

Enjoy the simple elegance of traditional styling in this three-light post lantern. Township's clear beveled glass and Oil Rubbed Bronze finish contains notes of New England-inspired style for this new outdoor lantern collection.

  • New England-inspired style.
  • Simple elegance of traditional styling.
  • Clear beveled glass.

$219.34 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Hand Painted
Glass Clear Beveled
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247198146
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6.83 lb
Height 22.5 in
Note Weight of fixture exceeds NEC limits No
Weight 8.93 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads