text.skipToContent text.skipToNavigation

Outdoor 12' Aluminum Post Commercial Grade

by Progress Lighting 

Collection Name:  Outdoor Posts

Catalog ID: P5394-31

12 Ft. Commercial Grade Aluminum Post.

  • Black finish.
  • 12 foot post for higher mounting applications.
  • 0.125" (± 0.015") wall thickness.
  • Can be cut to desired length.
  • In ground mount.
  • Recommend setting post in concrete fill.
  • Accepts any single lantern which fits a 3" post.
  • Can be installed in P8748 surface mounted post adapter.
  • Entry hole near bottom for elctrical feed (7/8" dia.), 10" from bottom.

$398.64 USD

Available to purchase from

Product Details

General

Adjustable Yes
Can be mounted up or down No
Category General Outdoor
Coating powdercoat
Color Black
Color Generic black
Construction Material - Main Aluminum
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Finish Name Matte Black
Finish Type Powder Coat Paint
Lamp Included No
Lamp Type Basic accessories
Lifestyle Traditional
Mount location Post
Mounting Type in ground
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247539413
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 24.9 lb
Height 144 in
Note Weight of fixture exceeds NEC limits No
Weight 23.250 lb
Width 3 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)