PROG_P5391_31_PRODIMAGE
PROG_P5391_31_PRODIMAGE

Outdoor 7' Aluminum Post with Ladder Rest

$161.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5391-31

Collection name:

Outdoor Posts

Illuminate your home with this remarkable black finished post. 3 inch diameter aluminum post with ladder rest. 84 inch height can be field cutable for installation. Black finish.

  • Black finish.
  • Aluminum construction.

Product details

General

Adjustable
Yes
Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
Mounting Type
in ground
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247539130
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3 in x 3 in x 84 in
Gross Weight with Packaging
7.5 lb
Height
84 in
Length
3 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.5 lb
Width
3 in
Width Diameter Descriptor
dia.

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
143

Resources

Instruction Sheet Number
023528