PROG_P5390_20_PRODIMAGE
PROG_P5390_20_PRODIMAGE

Outdoor 7' Aluminum Post

$161.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5390-20

Collection name:

Outdoor Posts

Surround your home with decorative posts to add style and security for years to come. 3" posts fit Progress Lighting decorative lanterns. Post can be cut to desired length. This aluminum post will make a perfect addition to your home needs. 7' Aluminum Post in an Antique Bronze finish.

  • Antique Bronze finish.
  • Aluminum construction.

Product details

General

Adjustable
Yes
Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
Mounting Type
in ground
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247177806
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3 in x 3 in x 84 in
Gross Weight with Packaging
7 lb
Height
84 in
Length
3 in
Note Weight of fixture exceeds NEC limits
No
Weight
7 lb
Width
3 in
Width Diameter Descriptor
dia.

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
81

Resources

Instruction Sheet Number
023528

Resources and downloads