PROG_P5626_60_PRODIMAGE
PROG_P5626_60_PRODIMAGE
PROG_P5626-60-060_1_Detail_1_PRODIMAGE
PROG_P5626-60-069_1_Detail_2_PRODIMAGE
+2
PROG_PL_1595_eComm Collection Graphics_Part3_AcrylicGlobe_MB_GeneralLit

Acrylic Globe One-Light Wall Lantern

$123.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5626-60

Collection name:

Acrylic Globe

One-light 10 inch cast aluminum wall torch with a white shatter resistant globe and Black finish.

  • White shatter-resistant acrylic globe.
  • One-light wall torch with Black finish.
  • Rated for outdoor use.
  • Measures: 8 in x 10 in x 15 in
  • Uses one 100-watt max. medium base style bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White shatter-resistant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247562664
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
8 in x 10 in x 15 in
Gross Weight with Packaging
3 lb
Height
15 in
Height to Center
8 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
022739