text.skipToContent text.skipToNavigation

Andover Collection One-Light CFL Wall Lantern

by Progress Lighting 

Collection Name:  Andover

Catalog ID: P5888-20

Energy efficient lanterns with etched glass with scroll arm. Hinged door for easy relamping. One-light GU24 base wall lantern.

  • A mixture of traditional and country style
  • Etched glass
  • Hinged door for easy relamping.

$28.00 USD

$28.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched
Lamp Included No
Lamp Shape GU24
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic Compact Fluorescent
Lifestyle Elements
LowVoltage No
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Style Traditional/Classic
UPC 785247173051
Warranty Length 1 year warranty

Dimensions

Depth 8.25 in
Gross Weight with Packaging 6 lb
Height 21.375 in
Height to Center 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads