PROG_P5688_20_PRODIMAGE
PROG_P5688_20_PRODIMAGE
PROG_Andover_Antique_Bronze_GeneralLit

Andover Collection Two-Light Medium Wall Lantern

$299.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5688-20

Collection name:

Andover

The Andover collection two-light medium wall lantern with aluminum construction, offers a mixture of traditional and country style for a variety of applications. Beveled glass panels allow optimum brightness. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Andover Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Beveled glass panels with a hinged door for easy replacement of light bulbs
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.5 in x 8.25 in x 21.25 in
  • Uses two candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Style
  • New Traditional
  • Farmhouse
  • Coastal
UPC
785247568819
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.25 in
Dimensions
7.5 in x 8.25 in x 21.25 in
Gross Weight with Packaging
8 lb
Height
21.25 in
Height to Center
7.5 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
8 lb
Width
8.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
60

Resources

Instruction Sheet Number
023772