text.skipToContent text.skipToNavigation

Arrive Collection One-Light Extra Large Wall Lantern

by Progress Lighting 

Collection Name:  Arrive LED

Catalog ID: P6076-3130K9

Arrive LED lanterns feature a die-cast aluminum, powder coated frame and heavily textured glass. One-light extra-large wall lantern. 90+ CRI, 3000K, 1,211 lumens 71.2 lumens/watt per module (source). Energy Star.

  • Die-cast aluminum, powder coated frame.
  • Heavily textured glass.
  • 90+ CRI, 3000K, Energy Star.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$358.82 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol ELV/Reverse Phase
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Seeded
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Modern Mountain
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Transitional
  • Modern
Sub Brand Progress LED
UPC 785247187324
Warranty Length 5-year Limited Warranty

Dimensions

Depth 12.25 in
Gross Weight with Packaging 12.9 lb
Height 16 in
Height to Center 8.625 in
Note Weight of fixture exceeds NEC limits No
Weight 10.03 lb
Width 11 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 49.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA