PROG_P6069_3130K9_PRODIMAGE
PROG_P6069_3130K9_PRODIMAGE
PROG_P6069_3130K9lit_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
+3
PROG_arrive led_IMG_1995_detailshot

Arrive Collection One-Light Large Wall Lantern

$369.27 USD
OR

Brand:

Catalog ID:

P6069-3130K9

Collection name:

Arrive LED

Arrive LED lanterns feature a die-cast aluminum, powder coated frame and heavily textured glass. One-light large wall lantern. 90+ CRI, 3000K, 1,211 lumens 71.2 lumens/watt per module (source). Energy Star.

  • Die-cast aluminum, powder coated frame.
  • Heavily textured glass.
  • 90+ CRI, 3000K, 1,211 lumens. Energy Star.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Modern Mountain
  • Transitional
Light Source
LED
LM-79 Lumens
738 lm
LM-79 Lumens per Watt
41.2 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Modern
Sub Brand
Progress LED
UPC
785247187317
Warranty Length
5-year Limited Warranty

Dimensions

Depth
10.25 in
Dimensions
9 in x 10.25 in x 13 in
Gross Weight with Packaging
8.6 lb
Height
13 in
Height to Center
5.75 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.83 lb
Width
10.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
41.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
27

Resources

Instruction Sheet Number
93054945