PROG_P5629_46_PRODIMAGE
PROG_P5629_46_PRODIMAGE
PROG_arts crafts_IMG_0048_detailshot

Arts and Crafts Collection One-Light Medium Wall Lantern

$378.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5629-46

Collection name:

Arts And Crafts

One-light 10 inch wall lantern with Honey Art glass and mica accent panels. The craftsman styling of this fixture is perfect for many exteriors.

  • Elevate your home's curb appeal with the Arts & Crafts Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich weathered bronze finish complements a variety of exteriors, including craftsman, mission and arts and crafts styles
  • Honey Art glass accented by rich hand painted details.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 10 in x 10.75 in x 15.125 in
  • Uses one medium base 150 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Weathered Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Honey Art
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Craftsman
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • New Traditional
  • Craftsman
UPC
785247562916
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.75 in
Dimensions
10 in x 10.75 in x 15.125 in
Gross Weight with Packaging
11 lb
Height
15.125 in
Height to Center
10 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
11 lb
Width
10.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
150 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
27

Resources

Instruction Sheet Number
022131