text.skipToContent text.skipToNavigation

Ashmore Collection Three-Light Wall Lantern

by Progress Lighting 

Collection Name:  Ashmore

Catalog ID: P5652-20

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. Three-light bottom mount 8-5/8" wall lantern in an Antique Bronze finish.

  • Antique Bronze finish.
  • Water seeded glass curved panels.
  • Quill-scrolled arms and decorative finials.

$385.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Water seeded
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247172689
Warranty Length 1-year Limited Warranty

Dimensions

Depth 12.375 in
Gross Weight with Packaging 10 lb
Height 26.5 in
Height to Center 19.125 in
Note Weight of fixture exceeds NEC limits No
Weight 10 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads