HUBBELL
PROG_P5722_81_PRODIMAGE
PROG_P5722_81_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_7.1.20_Brookside_AN_GeneralLit

Brookside Collection One-Light Medium Wall Lantern

$261.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5722-81

Collection name:

Brookside

Get inspired with vintage undertones reminiscent of early 20th century train depots. This indoor-outdoor lantern is solid brass construction with an Antique Nickel finish. One-Light 10" wall lantern.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • Solid brass construction with an Antique Nickle finish.
  • Double arm attachment for stability.

Product details

General

Can be mounted up or down

No

Catalog Number

P5722-81

Category General

Outdoor

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Solid Brass

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

UPC

785247115785

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.5625 in

Dimensions

10 in x 11.5625 in x 10.75 in

Gross Weight with Packaging

4.2 lb

Height

10.75 in

Height to Center

6.5 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.2 lb

Width

11.5625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

022493