PROG_P5750_84_PRODIMAGE
PROG_P5750_84_PRODIMAGE
PROG_derby outdoor app_DSC6123_detailshot
PROG_Derby_Espresso_GeneralLit

Derby Collection One-Light Medium Wall Lantern

$264.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5750-84

Collection name:

Derby

One-light medium wall lantern from the Derby collection boasts a combination of Espresso and textured black powder coated finishes. The seeded glass diffuser is encased in the cast aluminum black from with the Espresso finish on the roof and back plate.

  • Elevate your home's curb appeal with the Derby Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Finished in a beautiful espresso with the cage surrounding a clear deed glass diffuser in textured black
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 8.5 in x 9.375 in x 11.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Brown
Color Generic
Brown
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Espresso
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Craftsman
UPC
785247171279
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.5 in x 9.375 in x 11.25 in
Gross Weight with Packaging
6 lb
Height
11.25 in
Height to Center
4.25 in
Length
8.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6 lb
Width
9.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93042065

Resources and downloads