text.skipToContent text.skipToNavigation

East Haven Collection One-Light Medium LED Wall Lantern

by Progress Lighting 

Collection Name:  East Haven LED

Catalog ID: P6078-3130K9

The East Haven LED Collection offers modern styling to complement a wide variety of home styles. The one-light medium LED outdoor wall lantern has a Black frame that cradles a seeded glass shade. 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Contemporary styling.
  • Features clear seeded glass.
  • Powder coated finish.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$151.58 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Clear Seeded
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Room Type Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Transitional
  • Coastal
Sub Brand Progress LED
UPC 785247192946
Warranty Length 5-year Limited Warranty

Dimensions

Depth 9.125 in
Gross Weight with Packaging 4.1 lb
Height 9.75 in
Height to Center 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4.1 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 41.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads