PROG_P6074_31_PRODIMAGE
PROG_P6074_31_PRODIMAGE
PROG_P6079_3130K9_glass_PRODIMAGE
PROG_East_Haven_Textured_Black _GeneralLit

East Haven Collection One-Light Medium Wall Lantern

$120.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6074-31

Collection name:

East Haven

The East Haven Collection offers modern styling to complement a wide variety of home styles. The one-light medium outdoor wall lantern has a Black frame that cradles a seeded glass shade. Hanging, wall and post mounting fixtures complete the collection.

  • Elevate your home's curb appeal with the East Haven Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for a wide variety of exteriors including transitional and modern styles
  • Powder coated finish in black surrounds a clear seeded glass diffuser with contemporary details
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.5 in x 9.5 in x 12.75 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Coastal
UPC
785247192885
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.5 in
Dimensions
7.5 in x 9.5 in x 12.75 in
Gross Weight with Packaging
3.66 lb
Height
12.75 in
Height to Center
7.25 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.66 lb
Width
9.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93060449

Resources and downloads