PROG_P6071_20_PRODIMAGE
PROG_P6071_20_PRODIMAGE
PROG_Edition_Antique_Bronze_GeneralLit

Edition Collection One-Light Medium Wall Lantern

$132.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6071-20

Collection name:

Edition

The one-light medium wall lantern in the Edition collection features distinctive octagonal shape for classic styling. Clear water glass elements are accented by a Antique Bronze finish. Die-cast aluminum construction with a powder coat finish makes this a durable style for updating a home's curb appeal.

  • Elevate your home's curb appeal with the Edition Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional and transitional interiors or exteriors
  • Classic styling with clear water glass octagonal panels in an antique bronze powder coated finish
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 7.125 in x 8.125 in x 12.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247196890
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.125 in x 8.125 in x 12.5 in
Gross Weight with Packaging
3.48 lb
Height
12.5 in
Height to Center
3.125 in
Length
7.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.6 lb
Width
8.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93053143