text.skipToContent text.skipToNavigation

Endicott Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Endicott

Catalog ID: P5605-20

One-light small wall lantern with a Craftsman-inspired modern silhouette, Endicott offers visual interest when both lit and unlit. The elongated frame is elegantly finished with linen glass diffuser.

  • Craftsman-inspired modern silhouette.
  • Visually appealing when both lit and unlit.
  • Elegantly finished with a linen glass diffuser.

$126.28 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Umber Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Coastal
  • Farmhouse
UPC 785247197897
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.5 in
Gross Weight with Packaging 3.75 lb
Height 10.5 in
Height to Center 2.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.07 lb
Width 7.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads