PROG_P6060_20_PRODIMAGE
PROG_P6060_20_PRODIMAGE

Essential Collection One-Light Medium Wall Lantern

$97.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6060-20

Collection name:

Essential

Outdoor one-light medium wall lantern with an etched umber linen glass shade in an Antique Bronze finish.

  • Elevate your home's curb appeal with the Essential Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in antique bronze complements the etched umber linen glass
  • Wet location listed for use indoors or outdoors.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8 in x 8.875 in x 11.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Etched Umber Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • New Traditional
  • Craftsman
UPC
785247186426
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
8 in x 8.875 in x 11.125 in
Gross Weight with Packaging
3.52 lb
Height
11.125 in
Height to Center
2.1875 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.33 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93055722

Resources and downloads