text.skipToContent text.skipToNavigation

Felton Collection Black One-Light Large Wall Lantern

by Progress Lighting 

Collection Name:  Felton

Catalog ID: P560131-031

Achieve the stylish and peaceful home environment you've been waiting for with this beautiful wall light. The rectangular matte black frame's intelligent design is just right for illuminating any outdoor space in need of illumination. The frame holds elongated, rippled glass panels through which a warm, guiding glow will shine.

  • The frame holds elongated, rippled glass panels through which a warm, guiding glow will shine.
  • The rectangular matte black frame's intelligent design is just right for illuminating any outdoor space.
  • Achieve the stylish and peaceful home environment you've been waiting for with this beautiful wall light.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for urban industrial and Craftsman settings.
  • Measures 7-inch width by 18-1/4-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$187.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Glass Clear Ribbed
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Swivel Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Large
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247239009
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.25 in
Height 18.25 in
Height to Center 3.37 in
Note Weight of fixture exceeds NEC limits No
Weight 7.39 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads