PROG_P5607_09_PRODIMAGE
PROG_P5607_09_PRODIMAGE

Flat Glass Lantern One-Light Wall Lantern

$67.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5607-09

Collection name:

Flat Glass Lantern

Coach lantern with clear, flat glass and brushed nickel back panel.

  • Perfect for a back door, small porch, garage and outdoor living space.
  • Ideal for a wide variety of interior and exterior applications.
  • Clear glass is complemented by a finish in brushed nickel with a traditional loop top
  • Wet location listed for use indoors or outdoors.
  • Measures: 4.5625 in x 6.125 in x 8.625 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Outdoor Wall
Glass
Clear Flat
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247118502
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
4.5625 in x 6.125 in x 8.625 in
Gross Weight with Packaging
2.2 lb
Height
8.625 in
Height to Center
2.6875 in
Length
4.5625 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
288

Resources

Instruction Sheet Number
93053938