text.skipToContent text.skipToNavigation

Format Collection One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  Format

Catalog ID: P6063-31

Inspired by the modern mission movement, the Format collection is comprised of an oval form factor with grid overlay. Etched glass shades and a Black finish complete the one-light medium wall lantern. Design flexibly- can be used outdoors or in unexpected applications within interior settings.

  • Black finish.
  • Etched glass.
  • Oval form factor.
  • Grid overlay.

$138.27 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Transitional
  • Craftsman
UPC 785247184323
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6 in
Dimensions 4.875 in x 7.375 in x 11.625 in
Gross Weight with Packaging 2.2 lb
Height 11.625 in
Height to Center 3.5 in
Length 4.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 7.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads