PROG_P560057_020_PRODIMAGE
PROG_P560057_020_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gunther_AB_GeneralLit

Gunther Medium Wall Lantern

$79.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560057-020

Collection name:

Gunther

Gunther lanterns provide an affordable and stylish option to update a home's curb appeal. Inspired by the popular farmhouse design trend, these cylindrical lights provide the perfect showcase for vintage style light bulbs. The one-light medium wall lantern features clear glass finished in Antique Bronze.

  • Gunther lanterns provide an affordable and stylish option to update a home's curb appeal
  • Inspired by the popular farmhouse design trend
  • Antique Bronze finish
  • Clear cylindrical glass diffuser
  • Wall lantern uses one 100 watt max. medium base bulb, (sold separately)
  • Cylindrical lights provide a perfect showcase for vintage style light bulbs
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
UPC
785247219001
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.5 in x 7.75 in x 9.5 in
Height
9.5 in
Height to Center
2.75 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.84 lb
Width
7.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
64

Resources

Instruction Sheet Number
93083430