PROG_P560061_129_PRODIMAGE
PROG_P560061_129_PRODIMAGE
PROG_laine_detail4_detailshot
PROG_laine_detail2_detailshot
+1
PROG_laine_detail1_detailshot
Discontinued
Clearance

Laine Large Wall Lantern

$52.00 USD
$184.80 USD

Brand:

Progress Lighting

Catalog ID:

P560061-129

Collection name:

Laine

Laine features a cylindrical frame accented with clear glass and metallic elements. Traditional Architectural Bronze profile is paired with vintage gold accents. One-light large wall lantern features arm that resembles a pipe fitting, offering an industrial-inspired appeal.

  • Laine features a cylindrical frame accented with a clear glass diffuser Traditional Architectural Bronze profile is paired with vintage gold accents
  • Industrial-inspired design
  • Lantern uses one 100 watt max. medium base bulb, (sold separately)
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC
785247217236
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.625 in
Dimensions
9.75 in x 10.625 in x 16.5 in
Height
16.5 in
Height to Center
3.125 in
Length
9.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.28 lb
Width
10.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93083724

Resources and downloads