PROG_P5907_31_PRODIMAGE
PROG_P5907_31_PRODIMAGE
PROG_Mac bottom grill_detailshot

Mac Collection One-Light Medium Wall Lantern

$189.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5907-31

Collection name:

Mac

Classic arts and crafts inspired profile. Cast aluminum construction with clear water glass and decorative bottom detail. Textured black powder coated finish. One-light medium wall lantern.

  • Elevate your home's curb appeal with the Mac Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Classic arts and crafts inspired profile surrounds clear water glass and finished in a textured black powder coated finish.
  • Constructed from cast aluminum with durable powder coat finish ensure a long product lifespan
  • Measures: 8.5 in x 10 in x 12 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Water Patterned
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Rustic
UPC
785247166442
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
8.5 in x 10 in x 12 in
Gross Weight with Packaging
6.5 lb
Height
12 in
Height to Center
6.875 in
Length
8.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.5 lb
Width
10 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93036182

Resources and downloads