text.skipToContent text.skipToNavigation

Mac Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Mac

Catalog ID: P5906-31

Classic arts and crafts inspired profile. Cast aluminum construction with clear water glass and decorative bottom detail. Textured black powder coated finish. One-light small wall lantern.

  • Classic arts and crafts inspired profile.
  • Cast aluminum construction with clear water glass.
  • Textured black powder coated finish.
  • One-light small wall lantern.

$121.77 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powdercoat
Color Black
Color Generic Black
Construction Material - Main Cast Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Water Patterned
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Rustic
UPC 785247166435
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.125 in
Gross Weight with Packaging 3.5 lb
Height 8.5 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.5 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads