text.skipToContent text.skipToNavigation

Mansard Collection One-Light Outdoor Wall Lantern

by Progress Lighting 

Collection Name:  Mansard

Catalog ID: P5815-31

Classic style wall lantern with ribbed mansard roof and tail. Beveled clear acrylic panels. Polypropylene construction. Black finish.

  • Polypropylene construction.
  • Beveled clear acrylic panels.
  • Ribbed mansard roof style.

$51.70 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main polypropylene
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Clear Beveled
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material phenolic
Style New Traditional
UPC 785247581504
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.25 in
Gross Weight with Packaging 2 lb
Height 17 in
Height to Center 10.625 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads