PROG_P5814-30_hero_PRODIMAGE
PROG_P5814-30_hero_PRODIMAGE
PROG_P5814-30-Detail_005_PRODIMAGE
PROG_P5814-30_side_PRODIMAGE
+4
PROG_P5814-30_angle_PRODIMAGE

Mansard Collection One-Light Outdoor Wall Lantern

$55.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5814-30

Collection name:

Mansard

Classic style one-light wall lantern with ribbed mansard roof. Beveled clear acrylic panels. Polypropylene construction. White finish.

  • This outdoor wall lantern offers low maintenance for years of enjoyment.
  • Ideal for new traditional exteriors including front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ribbed mansard roof style with clear beveled acrylic panels in a crisp white finish
  • Polypropylene construction to ensure a long product lifespan.
  • Measures: 8 in x 8.25 in x 13 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Polypropylene
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247581436
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.25 in
Dimensions
8 in x 8.25 in x 13 in
Gross Weight with Packaging
1.9 lb
Height
13 in
Height to Center
10.625 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.9 lb
Width
8.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
022746

Resources and downloads