PROG_P560173_031_herolit_PRODIMAGE
PROG_P560173_031_herolit_PRODIMAGE
PROG_P560173_031_top_PRODIMAGE
PROG_P560173_031_straightlit_PRODIMAGE
+8
PROG_P560173_031_hero_PRODIMAGE

Marquette Collection One-Light Large Wall Lantern with DURASHIELD

$318.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560173-031

Collection name:

Marquette

This wall lantern is a go-to choice when incorporating classic silhouettes with a farmhouse flair into your home décor vision. The traditional frame is constructed with non-metallic, corrosion-resistant composite polymer in a classic black finish. A beautiful water glass shade adds charming character to the timeless design. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • A beautiful water glass shade adds charming character to the timeless design.
  • The traditional frame is constructed with non-metallic, corrosion-resistant black composit polymer finish.
  • The wall lantern is a go-to choice when incorporating classic silhouettes with a farmhouse flair into your home décor vision.
  • Ideal for any bedroom, foyer, entryway, porch, or patio in transitional, traditional, and coastal settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 10-1/8-inch width by 18-5/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Composite Polymer
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Large
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247239450
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
10.125 in x 12.5 in x 18.625 in
Height
18.625 in
Height to Center
7.625 in
Length
10.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.58 lb
Width
12.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93113280

Resources and downloads