text.skipToContent text.skipToNavigation

McBee Collection One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  McBee

Catalog ID: P560035-031

A truly distinctive style, the McBee lantern delivers sophisticated styling that has a classic vintage appearance suitable for residential or urban exteriors. The clear cylindrical glass shade is held in place with a working mechanical cover that provides easy access for maintenance.

  • The clear cylindrical glass shade is held in place with a working mechanical cover.
  • The McBee lantern delivers sophisticated styling that has a classic vintage appearance.
  • Suitable for residential or urban exteriors
  • Black finish.

$103.73 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Modern
  • Urban Industrial
UPC 785247213238
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8 in
Height 20.75 in
Height to Center 11.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.5 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads