text.skipToContent text.skipToNavigation

McPherson Collection Large Wall Lantern

by Progress Lighting 

Collection Name:  McPherson

Catalog ID: P560064-031

McPherson outdoor lanterns are sure to make a statement. A clever clover-shaped handle accentuates elegantly fluted clear seeded glass. The large wall lantern is finished in Black and complement Rustic and Modern Farmhouse exteriors, as well as Traditional and Transitional homes.

  • McPherson outdoor lanterns are sure to make a statement
  • A clever clover-shaped handle accentuates elegantly fluted clear seeded glass
  • Design complements Rustic and Modern Farmhouse exteriors, as well as Traditional and Transitional homes
  • Textured Black finish
  • Lantern uses three 60 watt max. candelabra base lamps. (sold separately)
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Frame front or back door with lanterns on either side to enhance curb appeal
  • Suitable for a variety of exteriors and interiors
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

$117.88 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Ribbed
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type Outdoor
Socket Base Type - Main E12
Style
  • Transitional
  • New Traditional
  • Farmhouse
UPC 785247217137
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.5 in
Height 20 in
Height to Center 13.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.73 lb
Width 10.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads