text.skipToContent text.skipToNavigation

Meadowlark Collection One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Meadowlark

Catalog ID: P5715-108

One-light small outdoor wall lantern with casual European style and water seeded glass panels finished in Oil Rubbed Bronze. Features unique arched roof, top ribbon scrolled loops with arching arms and shepherd's crook. Cast aluminum construction with powder coat finish.

  • One-light small outdoor wall lantern with casual European style.
  • Features unique arched roof, top ribbon scrolled loops with arching arms and shepherd's crook.
  • Cast aluminum construction with powder coat finish.
  • Water seeded glass panels.

$152.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main cast aluminum
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Painted
Glass Water seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material phenolic
Style Transitional
UPC 785247160600
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.875 in
Gross Weight with Packaging 5 lb
Height 12 in
Height to Center 7.625 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 6.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads