PROG_P5612-30_hero_PRODIMAGE
PROG_P5612-30_hero_PRODIMAGE
PROG_P5612-30-019_Straight_PRODIMAGE
PROG_P5612-30_detail-montage
+4
PROG_P5612-30-023_Side_Detail_PRODIMAGE

Non-Metallic Incandescent One-Light Outdoor Wall Lantern

$24.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5612-30

Collection name:

Polycarbonate Outdoor

Durable outdoor one-light wall lantern with a clear glass diffuser and White finish.

  • White finish.
  • Clear glass diffuser.
  • Wall mount.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
UPC
785247561216
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.75 in
Dimensions
4.75 in x 5.75 in x 7.25 in
Gross Weight with Packaging
1 lb
Height
7.25 in
Height to Center
2.5 in
Length
4.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
216

Resources

Instruction Sheet Number
93026009

Resources and downloads