PROG_P5844-31_hero_PRODIMAGE
PROG_P5844-31_hero_PRODIMAGE
PROG_P5844-31-Detail_001_PRODIMAGE
PROG_P5844-31-Detail_003_PRODIMAGE
+4
PROG_P5844-31_straight_PRODIMAGE

Non-Metallic Incandescent One-Light Outdoor Wall Lantern

$40.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5844-31

Collection name:

Polycarbonate Outdoor

A black one-light plastic wall lantern with a white acrylic diffuser. Great for a classic outdoor space.

  • Black finish.
  • White acrylic diffuser.
  • Casual outdoor look.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
UPC
785247584420
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.875 in
Dimensions
6 in x 6.875 in x 8.875 in
Gross Weight with Packaging
0.9 lb
Height
8.875 in
Height to Center
4.125 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.9 lb
Width
6.875 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
252

Resources

Instruction Sheet Number
93026015

Resources and downloads