text.skipToContent text.skipToNavigation

Non-Metallic Incandescent One-Light Outdoor Wall Lantern

By Progress Lighting 

Collection Name:  Polycarbonate Outdoor

Catalog ID: P5612-30

By Progress Lighting
$20.90 USD
Collection Name:  Polycarbonate Outdoor
Catalog ID:  P5612-30
Durable outdoor one-light wall lantern with a clear lexan diffuser and White finish.
  • White finish.
  • Clear Lexan diffuser.
  • Wall mount.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Outdoor Wall
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247561216
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.75 in
Gross Weight with Packaging 1 lb
Height 7.25 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources and Downloads

Installation/Instruction Manual (IOM)