text.skipToContent text.skipToNavigation

One-Light CFL Wall Lantern

by HomeStyle Lighting 

Catalog ID: HS77017-31

Add instant curb appeal to your home with this tasteful one-light wall lantern. A white etched acrylic diffuser is encased in a sturdy Black frame, while a transitional inspired stepped roof adds a distinctive detail.

  • Black finish
  • White etched acrylic diffuser
  • Stepped roof detailing
  • Wet location listed for outdoor use
  • Energy efficient
  • By HomeStyle Lighting

$26.29 USD

Available to purchase from

Product Details

General

Category General Outdoor
Color Black
Color Generic black
Finish Name Black
Glass White Etched
Lamp Included No
Lamp Type CFL
Lamp Type Actual GU24
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450102502
Warranty Length 1 year warranty

Dimensions

Depth 4.375 in
Height 8.625 in
Height to Center 5 in
Weight 2 lb
Width 5.625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads