text.skipToContent text.skipToNavigation

One-Light Outdoor Stainless Steel Wall Sconce

by HomeStyle Lighting 

Catalog ID: HS77021-135

Modern geometric outdoor sconces are designed to complement a range of residential and commercial architectural styles. This Stainless Steel one-light sconce is constructed from a heavy, durable stainless steel housing and finish tested for both salt spray and UV resistance. A protective frosted glass lens is secured with tamper-resistant fasteners. This sconce is Dark Sky approved, energy-efficient, and ADA compliant.

  • Stainless Steel finish
  • Frosted glass lens
  • Tested for salt spray and UV resistance
  • Dark Sky approved
  • ADA compliant

$51.37 USD

Available to purchase from

Product Details

General

Application Outdoor
Color Gray
Color Generic Grey
Construction Material - Main stainless steel
Finish Name Stainless Steel
Glass Frosted
Lamp Included No
Lamp Shape GU24
Lamp Type CFL
Lamp Type Actual GU24
Lamp Type Basic Compact Fluorescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450102717
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Height 5 in
Weight 2.64 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads