text.skipToContent text.skipToNavigation

One-Light Wall Lantern

by HomeStyle Lighting 

Catalog ID: HS71012-31

Add instant curb appeal to your home with this tasteful one-light wall lantern. Clear flat glass panels are outlined in a classic Black finish to allow for optimal light output.

  • Black finish
  • Clear flat glass panels
  • Easy way to add curb appeal
  • Wet location listed for outdoor use
  • By HomeStyle Lighting

$37.29 USD

Available to purchase from

Product Details

General

Application Outdoor
Color Black
Color Generic Black
Finish Name Black
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450102458
Warranty Length 1 year warranty

Dimensions

Depth 6.25 in
Height 9.5 in
Weight 1.9 lb
Width 5.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads