text.skipToContent text.skipToNavigation

Onion Lantern Collection Four-Light Wall Lantern

by Progress Lighting 

Collection Name:  Onion Lantern

Catalog ID: P5701-31

Detailed finials, end caps and scroll work in a durable power coat finish, featuring clear beveled glass panels and cast aluminum frames. Four-light wall lantern.

  • Textured Black finish.
  • Clear beveled glass curved panels.
  • Cast aluminum.

$386.87 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Die-Cast Aluminum
Construction Material -Secondary Solid Brass
Construction Material -Secondary part interior components
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Beveled
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247111909
Warranty Length 1-year Limited Warranty

Dimensions

Depth 16 in
Gross Weight with Packaging 18.5 lb
Height 31 in
Height to Center 21.125 in
Note Weight of fixture exceeds NEC limits No
Weight 18.5 lb
Width 11.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads