HUBBELL
PROG_P5895_108_PRODIMAGE
PROG_P5895_108_PRODIMAGE
PROG_P5896_108_detail_PRODIMAGE

Penfield Collection One-Light Wall Lantern

$335.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5895-108

Collection name:

Penfield

One-light small wall lantern with smooth contemporary curves highlighted by a clear glass exterior surrounding an opal glass interior.

  • Oil Rubbed Bronze finish.
  • Outer clear glass cylinder.
  • Inner white opal glass cylinder.

Product details

General

Can be mounted up or down

No

Catalog Number

P5895-108

Category General

Outdoor

Coating

hand painted

Color

Bronze

Color Generic

Brown

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Outer Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Modern

UPC

785247150434

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.5 in

Dimensions

6.5 in x 8.5 in x 9.75 in

Gross Weight with Packaging

6.2 lb

Height

9.75 in

Height to Center

5 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.2 lb

Width

8.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

93008811