PROG_P5899_108_PRODIMAGE
PROG_P5899_108_PRODIMAGE
PROG_P5896_108_detail_PRODIMAGE

Penfield Collection Two-Light Wall Lantern

$940.83 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5899-108

Collection name:

Penfield

Two-light wall lantern with smooth contemporary curves highlighted by a clear glass exterior surrounding an opal glass interior.

  • Oil Rubbed Bronze finish.
  • Outer clear glass cylinder.
  • Inner white opal glass cylinder.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Outer Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
UPC
785247152322
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.375 in
Dimensions
8 in x 10.375 in x 24 in
Gross Weight with Packaging
15.4 lb
Height
24 in
Height to Center
12.25 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
15.4 lb
Width
10.375 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93015525

Resources and downloads