text.skipToContent text.skipToNavigation

Pier 33 Collection LED Outdoor Wall Lantern

By Progress Lighting 

Collection Name:  Pier 33 LED

Catalog ID: P560071-031-30

By Progress Lighting
$77.60 USD
Collection Name:  Pier 33 LED
Catalog ID:  P560071-031-30
Outdoor wall lanterns from the Pier 33 collection feature coastal undertones and a design reminiscent of industrial spaces. LED lantern is comprised of a die-cast frame. Clear seeded glass complements a Black finish.
  • Black finish
  • Coastal undertone.
  • Design reminiscent of industrial spaces.
  • Clear seeded glass.
  • 624 lumens 66 lumens/watt (source)
  • 3000K color temperature, 90+ CRI
  • Dimmable to 10% with many ELV dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.
Add to List

More Options

Where to Buy
Check