PROG_P5764-86_hero_PRODIMAGE
PROG_P5764-86_hero_PRODIMAGE
PROG_prairie_IMG_1429_detailshot
PROG_P5764-86-Detail_008_PRODIMAGE
+6
PROG_P5764-86-Final_002_PRODIMAGE

Prairie Collection One-Light Large Wall Lantern

$333.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5764-86

Collection name:

Prairie

Unique cantilevered arms, distinctive roof and wire frames surround clear seeded glass. Aluminum and Brass construction. One-light large wall lantern. Burnished Chestnut finish.

  • Burnished Chestnut finish.
  • Unique cantilevered arms.
  • Clear seeded glass.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Brown
Color Generic
Brown
Construction Material - Main
Aluminum
Construction Material -Secondary
Brass
Construction Material -Secondary part
construction
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Burnished Chestnut
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
UPC
785247120000
Warranty Length
1-year Limited Warranty

Dimensions

Depth
12.5 in
Dimensions
10 in x 12.5 in x 13.5 in
Gross Weight with Packaging
10.6 lb
Height
13.5 in
Height to Center
7.5 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.6 lb
Width
12.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
27

Resources

Instruction Sheet Number
022589

Resources and downloads