PROG_P5987_122_PRODIMAGE
PROG_P5987_122_PRODIMAGE
PROG_Resort_Aged_Copper_GeneralLit

Resort Collection One-Light Small Wall Lantern

$176.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5987-122

Collection name:

Resort

Tudor styling meets prairie design. Gradual umber tint on glass shades. A woven cast pattern encases a casual profile. Large scale cast aluminum lantern feature a durable powder coat finish. One-light small wall lantern.

  • Gradual umber tint on glass shades.
  • Woven cast pattern.
  • Tudor styling with elements of prairie design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powder with liquid top coat
Color
Copper
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Aged Copper
Finish Type
Powder With Liquid Top Coat
Fixture Type
Outdoor Wall
Glass
Etched Umber
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • New Traditional
  • Craftsman
UPC
785247167982
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.5 in
Dimensions
6.5 in x 7.5 in x 10.875 in
Gross Weight with Packaging
2 lb
Height
10.875 in
Height to Center
3.5 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
7.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
80

Resources

Instruction Sheet Number
93036481

Resources and downloads