text.skipToContent text.skipToNavigation

Roman Coach CFL One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Roman Coach CFL

Catalog ID: P5985-31WB

Solid one-light 7" 26w CFL wall lantern in rich finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Black finish.

  • Black finish.
  • Etched seeded glass panels.
  • Rich weathered style.
  • Meets California Title 24.

$20.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Glass Etched Seeded
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Socket type material plastic
Style New Traditional
UPC 785247174607
Warranty Length 1 year warranty

Dimensions

Depth 6 in
Gross Weight with Packaging 12 lb
Height 10 in
Height to Center 2.75 in
Note Weight of fixture exceeds NEC limits No
Weight 12 lb
Width 4 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 6 EA

Resources/Downloads