text.skipToContent text.skipToNavigation

Roman Coach One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  Roman Coach

Catalog ID: P5765-31

Solid one-light 7" medium wall lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Black finish.

  • Black finish.
  • Clear seeded glass panels.
  • Rich weathered style.

$132.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style New Traditional
UPC 785247172108
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.25 in
Gross Weight with Packaging 4 lb
Height 15.25 in
Height to Center 6.875 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads